PKCELL NiMH Batteries - AA (4-Pack)
PRT-32163

PKCELL NiMH Batteries - AA (4-Pack)

SKU: PRT-32163

A 4-pack of PKCELL 2800mAh AA NiMH rechargeable batteries, rated up to 1,000 charge cycles, for projects that go through AAs fast.

$14.95
In stock
SKU
PRT-32163
In stock
Stock/Discounts

Product Overview

This is a 4-pack of PKCELL AA nickel-metal hydride (NiMH) rechargeable batteries. Each cell is rated at 2800mAh with a nominal voltage of 1.2V and fits any standard AA holder. PKCELL rates the cells for up to 1,000 charge cycles. They can replace alkaline AAs in projects, test equipment, and devices with high-drain loads such as motors and servos.

NiMH cells run at 1.2V instead of the 1.5V of alkaline cells, so four in series provide about 4.8V instead of 6V. These batteries require a NiMH-compatible charger, which is not included.

Features & Specs

  • Chemistry: Nickel-metal hydride (NiMH), rechargeable
  • Size: AA
  • Quantity: 4 cells
  • Nominal voltage: 1.2V per cell
  • Capacity: 2800mAh
  • Cycle life: up to 1,000 cycles (rated 500+ at 0.5C)
  • Max charge current: 1400mA (0.5C)
  • Self-discharge: ≤3% per month at 25°C (manufacturer rating)
  • Operating temperature: -10°C to 50°C
  • Charger: not included; use a NiMH charger

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

PKCELL NiMH Batteries - AA (4-Pack)
PKCELL NiMH Batteries - AA (4-Pack)
$14.95
PRT-32163
$14.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing