PKCELL USB-C Lithium Rechargeable Batteries - AA (2-Pack)
PRT-32230

PKCELL USB-C Lithium Rechargeable Batteries - AA (2-Pack)

SKU: PRT-32230

A 2-pack of PKCELL 3600mWh AA lithium rechargeable batteries with a steady 1.5V output. They charge from a built-in USB-C port, and a cable is included.

$9.95
In stock
SKU
PRT-32230
In stock
Stock/Discounts

Product Overview

This is a 2-pack of PKCELL AA lithium rechargeable batteries with a built-in USB-C charging port. Each cell stores 3600mWh, about 2400mAh at 1.5V. An internal regulator holds the output at a constant 1.5V until the cell is nearly depleted. Because this matches alkaline voltage, the cells can be used in devices that don't run reliably on 1.2V NiMH cells. PKCELL rates them for up to 1,200 charge cycles.

The cells charge from any USB power source, and the included USB-A to dual USB-C split cable charges both cells at once. Do not use them in a NiMH or other battery charger. Because the output voltage stays flat, battery-level indicators in some devices will read full until the cell is nearly empty.

Features & Specs

  • Chemistry: Lithium-ion with regulated 1.5V output, rechargeable
  • Size: AA
  • Quantity: 2 cells + 1 USB-A to dual USB-C charging cable
  • Nominal voltage: 1.5V constant output
  • Capacity: 3600mWh (about 2400mAh at 1.5V)
  • Cycle life: up to 1,200 cycles (rated 300+ at 1C)
  • Max charge current: 340mA via USB-C
  • Max continuous discharge: 2000mA
  • Charge retention: ≥85% after 28 days in storage
  • Operating temperature: -20°C to 60°C
  • Charger: built-in USB-C port; do not use in a NiMH charger

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

PKCELL USB-C Lithium Rechargeable Batteries - AA (2-Pack)
PKCELL USB-C Lithium Rechargeable Batteries - AA (2-Pack)
$9.95
PRT-32230
$9.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing