Acconeer XM122 IoT Module
SEN-18146
Acconeer XM122 IoT Module
SKU: SEN-18146
Out of stock
SKU
SEN-18146
The XM122 is built around the Nordic Semiconductor nRF52840 Bluetooth® 5 SoC (System on Chip).
Product Overview
Acconeer XM122 IoT Module features an optimized form factor used to support designs for commercial use, evaluation, and development purposes. The XM122 is built around the Nordic Semiconductor nRF52840 Bluetooth® 5 SoC (System on Chip). It features an integrated antenna for Bluetooth connectivity. The XM122 is used as a stand-alone module and can be embedded in application on top of the Acconeer RSS (Radar System Software). It can also be used with an external host controller where communication to the module is through a register command protocol.
Hookup Accessories
Features & Specs
- The A111 60GHz Pulsed Coherent radar (PCR) with integrated baseband, RF front-end, and Antenna in Package (AiP)
- Low power connected radar module
- The nRF52840 protocol stack support for Bluetooth 5, Bluetooth mesh, Thread, Zigbee, 802.15.4, ANT, and 2.4GHz proprietary stacks and is built around the 64MHz Arm® Cortex™-M4 CPU with 256KB SRAM and 1MB Flash
- Integrated 2.4GHz antenna with support for external 2.4GHz antenna
- Optional NFC antenna support for quick Bluetooth pairing via the PCB test points
- Optimized circular form factor with a diameter of 33mm
- Wide single supply operating voltage range 2.0V to 5.5V
- Operating temperature -40° to 85°C
- External I/F support - SPI, UART, I2C, GPIO, Reset
- SWD/JTAG for SW flash and debug
Documentation
Customer Reviews

Acconeer XM122 IoT Module
SEN-18146
Stock and Customer Discounts
$38.95 retail price.
Available Discounts
- $37.00 | 25+ units
- $35.06 | 100+ units