Adjustable Parts Box
PRT-13867

Adjustable Parts Box

SKU: PRT-13867
$7.50
In stock
Only 5 left
SKU
PRT-13867
In stock
Stock/Discounts

Product Overview

This is a small, adjustable part box for components, breakouts and development boards. Made from a clear polypropylene with reliable locking tabs, this box is incredibly durable and water-resistant. The best part about this little box is the six included dividers that can modify the inside of the container, providing you with compartments as small as 10mm x 40mm.

Internally, the Adjustable Parts Box features a 145mm x 80mm area with a fixed divider encroaching halfway inside on both axes located on the right side. Simply put, this parts box is a great economical option that can easily be modified to fit the needs of anyone looking to store the bits and bobs cluttering their work area.

Dimensions:

  • Internal: 145mm x 80mm (not accounting fixed divider)
  • External: 155mm x 90mm
  • Optional Compartment Widths: 10mm--65mm

Documents:

Features & Specs

  • Internal: 145mm x 80mm (not accounting fixed divider)
  • External: 155mm x 90mm
  • Optional Compartment Widths: 10mm--65mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Adjustable Parts Box
Adjustable Parts Box
$7.50
PRT-13867
$7.5 retail price.

Available Discounts

  • $7.13 | 25+ units
  • $6.75 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing