Adjustable Voltage Wall Adapter Power Supply - 5V-15V
TOL-19898

Adjustable Voltage Wall Adapter Power Supply - 5V-15V

SKU: TOL-19898
$14.95
In stock
SKU
TOL-19898
Backorder
Stock/Discounts

This adjustable wall adapter features a rotary switch on the enclosure that allows you to select the voltage.

Product Overview

This Adjustable Voltage Wall Adapter is an all-in-one solution to powering (the majority) of your projects off a wall adapter. This adjustable wall adapter features a rotary switch on the enclosure that allows you to select the voltage that best works for your system or device. It features an adjustable range between 5 and 15 VDC with up to 45W of power. A MicroUSB and selection of assorted barrel jack tips allows you to easily configure a power supply that works for your system or product; no more looking for a wall adapter you might not have anymore. The adapter also features a USB A port that can provide 5VDC and 2A for needs that require a different USB style.

Includes:

  • Wall Adapter with 56 inch Cable
  • Assorted Barrel Jack Tips
  • 2.5 x 0.7 mm
  • 3.0 x 1.0 mm
  • 3.5 x 1.35 mm
  • 4.0 x 1.7 mm
  • 4.8 x 1.7 mm
  • 5.5 x 2.1 mm
  • 5.5 x 2.5 mm
  • MicroUSB Tip
  • Key for Adjusting the Voltage Selection Switch

Hookup Accessories

Features & Specs

  • 5, 6, 7.5, 9, 12, 13.5, 15VDC adjustable voltage
  • 3A
  • 45W Max
  • Assorted Barrel Jack Tips
  • 2.5 x 0.7 mm
  • 3.0 x 1.0 mm
  • 3.5 x 1.35 mm
  • 4.0 x 1.7 mm
  • 4.8 x 1.7 mm
  • 5.5 x 2.1 mm
  • 5.5 x 2.5 mm
  • MicroUSB Tip
  • USB A Port on the Adapter (5VDC/2A)
  • North American Plug

Customer Reviews

Adjustable Voltage Wall Adapter Power Supply - 5V-15V
Adjustable Voltage Wall Adapter Power Supply - 5V-15V
$14.95
TOL-19898

Stock and Customer Discounts

$14.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing