This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Advantech FPM-115W-P7AE TFT Display (21.5" Full HD)
LCD-18168

Advantech FPM-115W-P7AE TFT Display (21.5" Full HD)

SKU: LCD-18168
Out of stock
SKU
LCD-18168

Advantech FPM-100 TFT Displays are semi-industrial grade monitors that provide vivid images and intuitive multi-touch functionalities.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Advantech FPM-100 TFT Displays are semi-industrial grade monitors that provide vivid images and intuitive multi-touch functionalities. These TFT displays feature a slim and compact design and a built-in 10-point Projected Capacitive Touch (P-CAP) multi-touch panel with a USB interface. The FPM-100 TFT displays are ideally placed in locations where both information display and human interactions are required to increase production efficiency. These TFT displays support VESA arm mounting and are BSMI, CCC, CE, FCC Class A, and UL certified.

Features & Specs

  • 15.6"/21.5" full HD TFT LED LCD display
  • Built-in 10-point PCAP multi-touch panel with USB interface
  • Slim bezel and compact design
  • 0°C to 50°C wide operating temperature
  • Support VESA arm mounting (100 x 100mm)
  • BSMI, CCC, CE, FCC Class A, and UL certifications
  • Dimensions:
  • 518.8mm x 310.2mm x 49.5mm (FPM-121W)
  • External 36W power adapter, with AC 100 V ~ 240V input and DC 12V @ 3A output
  • 15 W + 20% power consumption
  • HDMI and DP video port
  • LCD display:
  • 1920 x 1080 / 1920 x 1080 maximum resolution
  • 262K / 16.7M maximum color
  • 170/170, 178/178 viewing angle
  • 220cd/m2 / 250cd/m2 luminance
  • 15,000 / 30,000 hr backlight life
  • 800:1 / 1000:1 contrast ratio
  • Touchscreen:
  • Above 85% light transmission
  • Windows XP, Vista,7, 8,10, XPe, and Linux OS support

Documentation

Customer Reviews

Advantech FPM-115W-P7AE TFT Display (21.5" Full HD)
Advantech FPM-115W-P7AE TFT Display (21.5" Full HD) LCD-18168

Stock and Customer Discounts

$742.95 retail price.

Available Discounts

  • $705.80 | 25+ units
  • $668.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing