This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Advantech WISE-S100 Stack Light Monitoring Sensor
SEN-17469

Advantech WISE-S100 Stack Light Monitoring Sensor

SKU: SEN-17469

Advantech WISE-S100 Stack Light Monitoring Sensor is an easy-to-install intelligent stack light monitoring sensor.

Out of stock
SKU
SEN-17469

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Advantech WISE-S100 Stack Light Monitoring Sensor is an easy-to-install intelligent stack light monitoring sensor designed to fit a variety of stack-type light towers. When the WISE-4000 wireless modular I/O series is paired with a WISE-S100 sensor, users get a remote and intelligent OEE solution that can be integrated without stopping machinery or worrying about wiring. Advantech WISE-S100 Sensor enhances productivity and overall equipment effectiveness. It supports Wi-Fi® 2.4G and various LPWAN wireless technologies such as LoRaWAN and proprietary LPWAN (SUB-G). WISE-S100 features 8 light sensors and can be positioned directly onto a stack-type light tower to quickly receive light status.

Features & Specs

  • One product for all scenarios
  • Fits a variety of stack-type light towers
  • 8 light sensors for fast flexible installation
  • No need to stop the machinery while deployment
  • Modbus RTU with RS-485 interface
  • Supports more than 20 Modbus addresses per channel
  • Remote intelligent OEE solution by pairing with WISE-4000 series wireless I/O module
  • Low power consumption for WISE-4000 LPWAN series
  • 3.3VDC to 30VDC power supply
  • 15mA power consumption
  • RS-485 (Modbus/RTU) communication interface
  • 3Hz sensor detection rate
  • 20.48~83865.6 lux measuring range
  • On, Off, Slow Blink, Fast Blink measuring light status
  • 550nm (typical) peak irradiance
  • 12-bit resolution
  • 15% accuracy of measurement of fluorescent light
  • 220mm length x 14mm width x 12.8mm height
  • -25°C to +70°C operating temperature range
  • 5% to 95% RH operating humidity

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Advantech WISE-S100 Stack Light Monitoring Sensor
Advantech WISE-S100 Stack Light Monitoring Sensor SEN-17469
$147.95 retail price.

Available Discounts

  • $140.55 | 25+ units
  • $133.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing