Product Overview
The Akasa Pi-5 Pro is a fanless aluminum case designed for Raspberry Pi systems, providing passive thermal management in a fully enclosed form factor. The chassis is constructed from solid aluminum and functions as a heatsink, drawing heat away from the processor through integrated thermal pads. This design enables silent operation while improving thermal stability under sustained workloads, making it a practical alternative to active cooling solutions.
Reliable Heat Dissipation
Compared to standard plastic enclosures or small heatsinks, the Pi-5 Pro offers significantly greater heat dissipation by utilizing the entire enclosure as a thermal mass. This allows the Raspberry Pi to maintain more consistent performance during continuous operation.
- A higher thermal mass reduces the likelihood of thermal throttling in compute-heavy applications.
- The fanless design completely eliminates moving parts, increasing reliability in environments where dust, vibration, or long service life are concerns.
- The enclosure maintains full access to the Raspberry Pi’s primary I/O while protecting the board within a compact, industrial-style housing.
Built for 24/7 Deployment
This enclosure is well-suited for embedded systems, industrial control, home automation, and edge deployments where silent operation and dependable thermal performance are required. By combining mechanical protection with passive cooling, the Pi-5 Pro stands out as a straightforward solution for deploying Raspberry Pi systems in long-term or noise-sensitive applications.
Combining this Pi-5 Pro Enclosure with the VESA Mounting Cover enables behind-display installation, significantly reducing the overall system footprint and improving cable management.


