Planned Maintenance – April 12
We’ll be performing scheduled site maintenance on Sunday, April 12 starting at 9 AM MST. SparkFun.com will be temporarily unavailable for 2–4 hours.

Alchitry Br Wide Header Kit
PRT-28008

Alchitry Br Wide Header Kit

SKU: PRT-28008

This is a set of four 2x14 and two 2x6 female headers with 0.1"-spaced pins for the Alchitry Br Wide V2 Board.

$9.99
In stock
SKU
PRT-28008
In stock
Stock/Discounts

Product Overview

This is a set of four 2x14 and two 2x6 female headers with 0.1"-spaced pins for the Alchitry Br Wide V2 Board. These line up exactly with all the broken out holes in the Br prototyping area to make it easy to jump wires to a breadboard or other temporary connections.

NOTE: These are not compatible with the standard Br.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Alchitry Br Wide Header Kit
Alchitry Br Wide Header Kit
$9.99
PRT-28008
$9.99 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing