Alchitry Br Wide Headers
PRT-28008

Alchitry Br Wide Headers

SKU: PRT-28008
$9.99
In stock
SKU
PRT-28008
In stock
Stock/Discounts

This is a set of four 2x14 and two 2x6 female headers with 0.1"-spaced pins for the Alchitry Br Wide V2 Board.

Product Overview

This is a set of four 2x14 and two 2x6 female headers with 0.1"-spaced pins for the Alchitry Br Wide V2 Board. These line up exactly with all the broken out holes in the Br prototyping area to make it easy to jump wires to a breadboard or other temporary connections.

NOTE: These are not compatible with the standard Br.

Hookup Accessories

Customer Reviews

Alchitry Br Wide Headers
Alchitry Br Wide Headers
$9.99
PRT-28008

Stock and Customer Discounts

$9.99 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing