This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Aluminum Electrolytic Capacitor - 10VDC, 18000uF
COM-16931
Aluminum Electrolytic Capacitor - 10VDC, 18000uF
SKU: COM-16931
Out of stock
SKU
COM-16931
Vishay Components Axial Aluminum Electrolytic Capacitor - 10VDC, 18000uF is a axial-leaded, miniaturized capacitor with 10000 hours useful life at +105°C.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
Vishay / BC Components Axial Aluminum Electrolytic Capacitor - 10VDC, 18000uF is a axial-leaded, miniaturized capacitor with 10000 hours useful life at +105°C. Vishay / BC Components 125ALS Axial Aluminum Electrolytic Capacitors offer high CV-product per unit volume and are charge- and discharge-proof.
Similar Items
Features & Specs
- Termination Style: Axial
- Capacitance: 18000 uF
- Voltage Rating DC: 10 VDC
- Tolerance: 20%
- Ripple Current: 2200 mA
- Minimum Operating Temperature: -40C
- Maximum Operating Temperature: +105C
- Diameter: 21mm
- Length: 38mm
- Life: 10000 Hours
- ESR: 41 mOhms
- Leakage Current: 380 uA
- Dissipation Factor DF: 0.56
- Lead Style: Straight
Documentation
Customer Reviews

Aluminum Electrolytic Capacitor - 10VDC, 18000uF
COM-16931
Stock and Customer Discounts
$9.95 retail price.
Available Discounts
- $9.45 | 25+ units
- $8.96 | 100+ units