This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Aluminum Electrolytic Capacitor - 16VDC, 3300uF
COM-16928
Aluminum Electrolytic Capacitor - 16VDC, 3300uF
SKU: COM-16928
Out of stock
SKU
COM-16928
Vishay/BC Components Axial Aluminum Electrolytic Capacitor - 16VDC, 3300uF is a axial-leaded, miniaturized capacitor with 5000 hours useful life at +105°C.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
Vishay / BC Components Axial Aluminum Electrolytic Capacitor - 16VDC, 3300uF is a axial-leaded, miniaturized capacitor with 10000 hours useful life at +105°C. Vishay / BC Components 125ALS Axial Aluminum Electrolytic Capacitors offer high CV-product per unit volume and are charge- and discharge-proof.
Similar Items
Features & Specs
- Termination Style: Axial
- Capacitance: 3300 uF
- Voltage Rating DC: 16 VDC
- Tolerance: 20%
- Ripple Current: 1090 mA
- Minimum Operating Temperature: -40C
- Maximum Operating Temperature: +105C
- Diameter: 15mm
- Length: 30mm
- Life: 10000 Hours
- ESR: 88 mOhms
- Leakage Current: 126 uA
- Dissipation Factor DF: 0.22
- Lead Style: Straight
Documentation
Customer Reviews

Aluminum Electrolytic Capacitor - 16VDC, 3300uF
COM-16928
Stock and Customer Discounts
$5.95 retail price.
Available Discounts
- $5.65 | 25+ units
- $5.36 | 100+ units