This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Aluminum Electrolytic Capacitor - 25VDC, 6800uF
COM-16929
Aluminum Electrolytic Capacitor - 25VDC, 6800uF
SKU: COM-16929
In stock
SKU
COM-16929
Vishay Components Axial Aluminum Electrolytic Capacitor - 25VDC, 6800uF is a axial-leaded, miniaturized capacitor with 10000 hours useful life at +105°C.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
Vishay / BC Components Axial Aluminum Electrolytic Capacitor - 25VDC, 6800uF is a axial-leaded, miniaturized capacitor with 10000 hours useful life at +105°C. Vishay / BC Components 125ALS Axial Aluminum Electrolytic Capacitors offer high CV-product per unit volume and are charge- and discharge-proof.
Similar Items
Features & Specs
- Termination Style: Axial
- Capacitance: 6800 uF
- Voltage Rating DC: 25 VDC
- Tolerance: 20%
- Ripple Current: 1840 mA
- Minimum Operating Temperature: -40C
- Maximum Operating Temperature: +105C
- Diameter: 18mm
- Length: 38mm
- Life: 10000 Hours
- ESR: 51 mOhms
- Leakage Current: 360 uA
- Dissipation Factor DF: 0.26
- Lead Style: Straight
Documentation
Customer Reviews

Aluminum Electrolytic Capacitor - 25VDC, 6800uF
COM-16929
Stock and Customer Discounts
$6.95 retail price.
Available Discounts
- $6.60 | 25+ units
- $6.26 | 100+ units