This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Aluminum Electrolytic Capacitor - 40VDC, 820uF
COM-16923
Aluminum Electrolytic Capacitor - 40VDC, 820uF
SKU: COM-16923
In stock
SKU
COM-16923
Vishay/BC Components Axial Aluminum Electrolytic Capacitor - 40VDC, 820uF is a axial-leaded, miniaturized capacitor with 5000 hours useful life at +105°C.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
Vishay / BC Components Axial Aluminum Electrolytic Capacitor - 40VDC, 820uF is a axial-leaded, miniaturized capacitor with 10000 hours useful life at +105°C. Vishay / BC Components 125ALS Axial Aluminum Electrolytic Capacitors offer high CV-product per unit volume and are charge- and discharge-proof.
Similar Items
Features & Specs
- Termination Style: Axial
- Capacitance: 820 uF
- Voltage Rating DC: 40 VDC
- Tolerance: 20%
- Ripple Current: 750 mA
- Minimum Operating Temperature: -40C
- Maximum Operating Temperature: +105C
- Diameter: 12.5mm
- Length: 30mm
- Life: 10000
- ESR: 175 mOhms
- Leakage Current: 81 uA
- Dissipation Factor DF: 0.1
- Lead Style: Straight
Documentation
Customer Reviews

Aluminum Electrolytic Capacitor - 40VDC, 820uF
COM-16923
Stock and Customer Discounts
$4.95 retail price.
Available Discounts
- $4.70 | 25+ units
- $4.46 | 100+ units