Aluminum Electrolytic Capacitor - 63VDC, 2200uF
COM-16921
Aluminum Electrolytic Capacitor - 63VDC, 2200uF
SKU: COM-16921
Vishay/BC Components Axial Aluminum Electrolytic Capacitor - 63VDC, 2200uF is a axial-leaded, miniaturized capacitor with 5000 hours useful life at +105°C.
Out of stock
SKU
COM-16921
Product Overview
Vishay / BC Components Axial Aluminum Electrolytic Capacitor - 63VDC, 2200uF is a axial-leaded, miniaturized capacitor with 10000 hours useful life at +105°C. Vishay / BC Components 125ALS Axial Aluminum Electrolytic Capacitors offer high CV-product per unit volume and are charge- and discharge-proof.
Features & Specs
- Termination Style: Axial
- Capacitance: 2200 uF
- Voltage Rating DC: 63 VDC
- Tolerance: 20%
- Ripple Current: 1680 mA
- Minimum Operating Temperature: -40C
- Maximum Operating Temperature: +105C
- Diameter: 21mm
- Length: 38mm
- Life: 10000 Hours
- ESR: 72 mOhms
- Leakage Current: 297 uA
- Dissipation Factor DF: 0.12
- Lead Style: Straight
Documentation
Customer Reviews

Aluminum Electrolytic Capacitor - 63VDC, 2200uF
COM-16921
$9.95 retail price.
Available Discounts
- $9.45 | 25+ units
- $8.96 | 100+ units