This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Aluminum Organic Polymer Capacitor - 25V, 270uF, 20%
COM-17456

Aluminum Organic Polymer Capacitor - 25V, 270uF, 20%

SKU: COM-17456
In stock
SKU
COM-17456

These high-performance capacitors are rated at temperatures up to +150°C.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Nichicon GYD Polymer Hybrid Capacitors are designed to meet the increasing demand for extremely high-temperature resistant capacitors in the automotive and industrial machinery fields. These high-performance capacitors are rated at temperatures up to +150°C. The series combines two types of electrolytes that give GYD characteristics of both conductive types of electrolytes polymers (low ESR, high ripple current, high heat resistance) and electrolytic solutions (low leakage current due to oxide film restoration). GYD capacitors have an 8mm or 10mm diameter and 10mm length and provide a long guaranteed life of 1000 hours. Nichicon GYD Polymer Hybrid Capacitors are AEC-Q200 compliant.

Features & Specs

  • High reliability
  • Low ESR
  • High ripple current
  • Long life of 1000 hours at +150°C
  • Compliant to the RoHS directive (2011/65/EU,(EU)2015/863)
  • AEC-Q200 compliant
  • Dimensions (DxL): 10x10mm
  • Part #: GYD1E271MCQ1GS

Documentation

Customer Reviews

Aluminum Organic Polymer Capacitor - 25V, 270uF, 20%
Aluminum Organic Polymer Capacitor - 25V, 270uF, 20% COM-17456

Stock and Customer Discounts

$2.95 retail price.

Available Discounts

  • $2.80 | 25+ units
  • $2.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing