Aluminum Potentiometer Knob – Black 25mm
COM-29391

Aluminum Potentiometer Knob – Black 25mm

SKU: COM-29391

This 25mm aluminum potentiometer knob slides onto the potentiometer and has a key lock to make sure it holds tightly with a strong fit. The main body of this knob is metal with a plastic insert. The outside is knurled for precise adjustment.

$2.25
In stock
SKU
COM-29391
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

This 25mm aluminum potentiometer knob slides onto the potentiometer and has a key lock to make sure it holds tightly with a strong fit. The main body of this knob is metal with a plastic insert. The outside is knurled for precise adjustment.

Features & Specs

  • Height: 15.5mm
  • Diameter: 25mm
  • Mounting Diameter: 6mm shaft hole

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Aluminum Potentiometer Knob – Black 25mm
Aluminum Potentiometer Knob – Black 25mm
$2.25
COM-29391
$2.25 retail price.

Available Discounts

  • $2.14 | 25+ units
  • $2.03 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing