This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Amphenol Air Quality Sensor - 1.0m Cable, Molex Connector
SEN-16746

Amphenol Air Quality Sensor - 1.0m Cable, Molex Connector

SKU: SEN-16746
Out of stock
SKU
SEN-16746

This CO2 Sensor is designed to meet the needs of OEM manufacturers for low-cost carbon dioxide sensing in harsh environments.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Amphenol Advanced Sensors Telaire IP65 T3022 CO2 Sensors are designed to meet the needs of OEM manufacturers for low-cost carbon dioxide sensing in harsh environments. The IP65 rated sensors provide an I2C digital output to enable easy integration with other microprocessor devices and eliminate the need for calibration in most applications with Telaire's patented ABC Logic software. The sensors utilizes Telaire’s NDIR measuring technology and are shipped factory calibrated with integrated mounting tabs. Applications include air-air heat exchanger volume control, residential demand-based ventilation, self-contained ventilation system control, and HVAC control applications.

Features & Specs

  • Sensor Type: Carbon Dioxide (CO2)
  • Maximum Operating Temperature: + 50 C
  • Minimum Operating Temperature: 0 C
  • Operating Supply Voltage: 5 V
  • Package/Case: 60 mm x 35 mm x 15 mm
  • Product Type: Air Quality Sensor
  • Supply Voltage - Max: 5.5 V
  • Supply Voltage - Min: 4.5 V
  • Easy mounting with external tabs
  • IP65 protection
  • Digital I2C output
  • Non-Dispersive Infrared (NDIR) measuring technology
  • Sensors shipped factory-calibrated

Documentation

Customer Reviews

Amphenol Air Quality Sensor - 1.0m Cable, Molex Connector
Amphenol Air Quality Sensor - 1.0m Cable, Molex Connector SEN-16746

Stock and Customer Discounts

$107.95 retail price.

Available Discounts

  • $102.55 | 25+ units
  • $97.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing