This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Amphibious Horizontal Submersible Pump
PRT-18759

Amphibious Horizontal Submersible Pump

SKU: PRT-18759

The pump is powered by 3-6V and has low noise, high efficiency, and easy cleaning.

Out of stock
SKU
PRT-18759

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The DFRobot Amphibious Horizontal Submersible Pump can be used to build a small fountain, make an auto water changer, or DIY plant-watering projects. The pump is powered by 3-6V and has low noise, high efficiency, and easy cleaning. The pump can be immersed into water and has an IP68 waterproof rating.

Features & Specs

  • DC 3-6V power supply voltage
  • 130-220mA current
  • 25-45cm pump lift
  • 80-100L/H flow
  • 0.4-1.5W power
  • 5mm/0.20” water inlet and outlet

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Amphibious Horizontal Submersible Pump
Amphibious Horizontal Submersible Pump PRT-18759
$3.95 retail price.

Available Discounts

  • $3.75 | 25+ units
  • $3.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing