This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

ams AS6221-AWLT-S Digital Temperature Sensor
SEN-17819

ams AS6221-AWLT-S Digital Temperature Sensor

SKU: SEN-17819
Out of stock
SKU
SEN-17819

ams AS6221 Digital Temperature Sensors consist of a Si bandgap temperature sensor, an ADC, and a digital signal processor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

ams AS6221 Digital Temperature Sensors consist of a Si bandgap temperature sensor, an ADC, and a digital signal processor. The AS6221 Digital Temperature Sensors communicate via a 2-wire digital bus with other devices.

The ams AS6221 Digital Temperature Sensors are designed to be used in applications where high measurement accuracy is required, including measuring skin temperature. The AS6221 Sensors can also be used to replace PTC resistors. The AS6221 is ideally suited for mobile/battery powered applications via the high-temperature accuracy and ultra-low power consumption.

The AS6221 Sensors provide ease-of-use and feature a factory-calibrated sensor, integrated linearization, and the possibility of using eight different I²C addresses, enabling the use of eight AS6221 devices on one bus.

Additionally, the AS6221 temperature sensor system offers alert functionality, which triggers an interrupt to protect devices from excessive temperatures.

Features & Specs

  • High measurement accuracy of ±0.09°C (20°C to 42°C)
  • Low power consumption of 6µA @ Operation (typical, @ 4Hz)
  • Supply voltage range of 1.7-3.6V (0°C to 125°C)
  • Small PCB footprint size of 1.5mm x 1mm (WLCSP)

Documentation

Customer Reviews

ams AS6221-AWLT-S Digital Temperature Sensor
ams AS6221-AWLT-S Digital Temperature Sensor SEN-17819

Stock and Customer Discounts

$2.95 retail price.

Available Discounts

  • $2.80 | 25+ units
  • $2.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing