Analog Devices Inc. AD8235 40μA Micropower Instrumentation Amplifier
COM-20046
Analog Devices Inc. AD8235 40μA Micropower Instrumentation Amplifier
SKU: COM-20046
Out of stock
SKU
COM-20046
Analog Devices Inc. AD8235 40μA Micropower Instrumentation Amplifier is available in a 1.5mm × 2.2mm wafer level chip scale package (WLCSP).
Product Overview
Analog Devices Inc. AD8235 40μA Micropower Instrumentation Amplifier is available in a 1.5mm × 2.2mm wafer level chip scale package (WLCSP). The AD8235 draws a maximum quiescent current of 40μA. It also draws a maximum 500nA of current during shutdown mode. This makes it an excellent instrumentation amplifier for battery-powered, portable applications.
Features & Specs
- Low power
- 40μA maximum supply current
- 6nA shutdown current
- Low input currents
- 50pA input bias current
- 25pA input offset current
- High Common Mode Rejection Ratio (CMRR)
- 110dB CMRR , G = 100
- Space-saving
- WLCSP package
- Zero input crossover distortion
- Versatile
- Rail-to-rail input and output
- Shutdown
- Gain set with a single resistor (G = 5 to 200)
- AD8236, μSOIC package version of AD8235
Documentation
Customer Reviews

Analog Devices Inc. AD8235 40μA Micropower Instrumentation Amplifier
COM-20046
Stock and Customer Discounts
$5.95 retail price.
Available Discounts
- $5.65 | 25+ units
- $5.36 | 100+ units