Analog Servo - FeeTech S0005 (Sub-Micro Size)
ROB-18285
Analog Servo - FeeTech S0005 (Sub-Micro Size)
SKU: ROB-18285
$5.50
In stock
SKU
ROB-18285
Here, for all your mechatronic needs, is a simple, 120° rotation analog servo motor.
Product Overview
Servos can be found everywhere from heavy machinery, to power steering in vehicles, to robotics and a wide variety of electronics. So there are typically a plethora of options to choose frob but when you need a 120° rotation analog servo motor, this is the one! This servo is able to take in 6V and deliver 13.90 oz-in. of maximum torque at 0.12 sec/60°
A standard 3-pin power and control cable is attached. Check out the 'Includes' tab for all the hardware that is included.
Hookup Accessories
Features & Specs
- Voltage: 4.8-6.0 Volts
- Torque: 11.10/13.90 oz-in. (4.8/6.0V)
- Speed: 0.14/0.12 sec/60° (4.8/6.0V)
- Rotation: 120°
- Motor Type: Brushed
- Gear Type: Plastic
- Pulse Width: 900-2100 µs
- Wire Length: 170mm
- Weight: 5.0g
Documentation
Customer Reviews

Analog Servo - FeeTech S0005 (Sub-Micro Size)
$5.50
ROB-18285
Stock and Customer Discounts
$5.5 retail price.