Anemometer
SEN-28869

Anemometer

SKU: SEN-28869

Harness the power of the wind and measure speed with this simple anemometer!

$10.95
In stock
SKU
SEN-28869
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

An anemometer measures wind speed. The wind moves the cups on the anemometer, which rotates an enclosed magnet. The magnet closes a reed switch on each rotation, which is reflected on the output. You can measure this on the two inner conductors of the RJ11 connector (pins 2 and 3), using a digital counter or interrupt pins on your microcontroller. To convert this into a functional wind speed, use the conversion of 1.492 mph = 1 switch closure/second. For those in metric land, this is 2.4 km/h.

This is the same anemometer that is used with the Weather Meter Kit.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Anemometer
Anemometer
$10.95
SEN-28869
$10.95 retail price.

Available Discounts

  • $10.40 | 10+ units
  • $9.86 | 25+ units
  • $9.31 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing