Product Overview
E-Switch ULV Anti-Vandal Switches with 300mm Wired Leads are a version of the ULV switches with wired leads and robust voltage options of 125 / 250VAC. These E-Switch ULV switches with wired leads offer 19mm, 22mm, and 25mm diameter panel cutout options and are IK08 impact resistant. Applications include electrical vehicle (EV) charging stations, robotic harvesters, irrigation systems, security panels, and more.