This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Anti-Vandal Switch - 19mm, Non-Illuminated
COM-18744
Anti-Vandal Switch - 19mm, Non-Illuminated
SKU: COM-18744
In stock
SKU
COM-18744
E-Switch PZ Anti-Vandal Switches are panel mount switches with momentary pulse functions and an electrical life of 50 million cycles.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
E-Switch PZ Anti-Vandal Switches are panel mount switches with momentary pulse functions and an electrical life of 50 million cycles. The E-Switch PZ is available in a ø19mm panel cutout (PZ4) or a ø22mm panel cutout (PZ7). Both anti-vandal switch diameters require 10mm maximum panel thickness. The series is offered in non-illuminated or ring pattern illumination versions with an RGB LED. PZ switches feature a 1A at 5VDC to 24VDC contact rating, 1Ω maximum contact resistance, and a -20°C to +65°C operating temperature range.
Similar Items
Features & Specs
- Non-Illuminated
- 19mm panel cutout
- 150mm cable
- Contact Rating: 1A @ 5-24VDC
- Electrical Life: 50,000,000 cycles
- Contact Resistance: 1Ω Max
- Operating Temperature: -20°C to 65°C
- Storage Temperature: -25°C to 65°C
- Panel Thickness: 10mm Max
- Model #: PZ4M2CNNW150
Documentation
Customer Reviews

Anti-Vandal Switch - 19mm, Non-Illuminated
COM-18744
Stock and Customer Discounts
$31.95 retail price.
Available Discounts
- $30.35 | 25+ units
- $28.76 | 100+ units