This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Anti-Vandal Switch - 22mm, Non-Illuminated
COM-18746
Anti-Vandal Switch - 22mm, Non-Illuminated
SKU: COM-18746
E-Switch PZ Anti-Vandal Switches are panel mount switches with momentary pulse functions and an electrical life of 50 million cycles.
Out of stock
SKU
COM-18746
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
E-Switch PZ Anti-Vandal Switches are panel mount switches with momentary pulse functions and an electrical life of 50 million cycles. The E-Switch PZ is available in a ø19mm panel cutout (PZ4) or a ø22mm panel cutout (PZ7). Both anti-vandal switch diameters require 10mm maximum panel thickness. The series is offered in non-illuminated or ring pattern illumination versions with an RGB LED. PZ switches feature a 1A at 5VDC to 24VDC contact rating, 1Ω maximum contact resistance, and a -20°C to +65°C operating temperature range.
Similar Items
Features & Specs
- Non-Illuminated
- 22mm panel cutout
- 150mm cable
- Contact Rating: 1A @ 5-24VDC
- Electrical Life: 50,000,000 cycles
- Contact Resistance: 1Ω Max
- Operating Temperature: -20°C to 65°C
- Storage Temperature: -25°C to 65°C
- Panel Thickness: 10mm Max
- Model #: PZ7M2CNNW150
Documentation
Customer Reviews

Anti-Vandal Switch - 22mm, Non-Illuminated
COM-18746
$38.95 retail price.
Available Discounts
- $37.00 | 25+ units
- $35.06 | 100+ units