Apacer Technology Inc. 2.5” NAS Solid State Drive - 128GB
The NAS SSDs operate at 0°C to 70°C temperature range, 2100mW active mode power consumption, and 335mW idle mode power consumption.
Product Overview
Apacer Technology Inc. 2.5” NAS Solid State Drives combine high durability, high efficiency, high reliability, and silent operation considering stringent data storage and security requirements. This makes it easy to upgrade from traditional hard drives or ordinary SSDs and create security and reliability for home office or small-and-medium-business NAS applications. These SSDs are compliant with SATA revision 3.2 with SATA 6Gb/s interface and backward compatible with SATA 1.5/3Gb/s interfaces. The NAS SSDs feature global wear leveling, flash bad-block management, S.M.A.R.T., and TRIM. These SSDs include 3D TLC NAND flash type, 7-pin SATA signal connector, and 15-pin SATA power connector. The NAS SSDs operate at 0°C to 70°C temperature range, 2100mW active mode power consumption, and 335mW idle mode power consumption.
Features & Specs
- Flash management:
- Global wear leveling
- Flash bad-block management
- Specific, Measurable, Achievable, Relevant, and Time-bound (S.M.A.R.T.)
- TRIM
- Compliance with SATA Revision 3.2:
- SATA 6Gb/s interface
- Backward compatible with SATA 1.5/3Gb/s interfaces
- Connector type:
- 7-pin SATA signal connector
- 15-pin SATA power connector
- 3D TLC NAND flash type
- 0°C to 70°C operating temperature range
- -40°C to 70°C storage temperature range
- 2100mW active mode power consumption
- 335mW idle mode power consumption
- 4.75V to 5.25V supply voltage range
- Endurance:
- 128GB: 175TBW
Documentation
Customer Reviews

Available Discounts
- $64.55 | 25+ units
- $61.16 | 100+ units