This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Apacer Technology Inc. PCIe Gen3 NAS Solid State Drive - 1TB
COM-17475
Apacer Technology Inc. PCIe Gen3 NAS Solid State Drive - 1TB
SKU: COM-17475
Apacer Technology Inc. PCIe Gen3 NAS Solid State Drives (SSDs) feature 3D TLC NAND flash, NVMe 1.3 compliant, and compatible with PCIe Gen3 x4 interface.
Out of stock
SKU
COM-17475
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
Apacer Technology Inc. PCIe Gen3 NAS Solid State Drives (SSDs) feature 3D TLC NAND flash, NVMe 1.3 compliant, and compatible with PCIe Gen3 x4 interface. These SSDs feature flash bad-block management, S.M.A.R.T., power failure management, and TRIM. The gen3 NAS SSDs include the M.2 2280-S2-M form factor and 75-pin M.2 module pinout connector type. These SSDs operate at 0°C to 70°C temperature range and 3.3V ± 5% supply voltage. The PCIe NAS SSDs function at 3680mW active mode power consumption and 70mW idle mode power consumption.
Similar Items
Features & Specs
- PCIe interface:
- Compliant with NVMe 1.3
- Compatible with PCIe Gen3 x4 interface
- Flash Management:
- Power failure management
- Flash bad-block management
- Specific, Measurable, Achievable, Relevant, and Time-bound (S.M.A.R.T.)
- TRIM
- 75-pin M.2 module pinout connector type
- M.2 2280-S2-M form factor
- 3D TLC NAND flash type
- 0°C to 70°C operating temperature range
- -40°C to 85°C storage temperature range
- 3680mW active mode power consumption
- 70mW idle mode power consumption
- 3.3V ± 5% supply voltage
- Endurance:
- 1TB: 2000TBW
Documentation
Customer Reviews

Apacer Technology Inc. PCIe Gen3 NAS Solid State Drive - 1TB
COM-17475