This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Apacer Technology Inc. PCIe Gen3 NAS Solid State Drive - 256GB
COM-17477
Apacer Technology Inc. PCIe Gen3 NAS Solid State Drive - 256GB
SKU: COM-17477
Apacer Technology Inc. PCIe Gen3 NAS Solid State Drives (SSDs) feature 3D TLC NAND flash, NVMe 1.3 compliant, and compatible with PCIe Gen3 x4 interface.
Out of stock
SKU
COM-17477
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
Apacer Technology Inc. PCIe Gen3 NAS Solid State Drives (SSDs) feature 3D TLC NAND flash, NVMe 1.3 compliant, and compatible with PCIe Gen3 x4 interface. These SSDs feature flash bad-block management, S.M.A.R.T., power failure management, and TRIM. The gen3 NAS SSDs include the M.2 2280-S2-M form factor and 75-pin M.2 module pinout connector type. These SSDs operate at 0°C to 70°C temperature range and 3.3V ± 5% supply voltage. The PCIe NAS SSDs function at 3680mW active mode power consumption and 70mW idle mode power consumption.
Similar Items
Features & Specs
- PCIe interface:
- Compliant with NVMe 1.3
- Compatible with PCIe Gen3 x4 interface
- Flash Management:
- Power failure management
- Flash bad-block management
- Specific, Measurable, Achievable, Relevant, and Time-bound (S.M.A.R.T.)
- TRIM
- 75-pin M.2 module pinout connector type
- M.2 2280-S2-M form factor
- 3D TLC NAND flash type
- 0°C to 70°C operating temperature range
- -40°C to 85°C storage temperature range
- 3680mW active mode power consumption
- 70mW idle mode power consumption
- 3.3V ± 5% supply voltage
- Endurance:
- 256GB: 500TBW
Documentation
WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov
Customer Reviews

Apacer Technology Inc. PCIe Gen3 NAS Solid State Drive - 256GB
COM-17477
$94.95 retail price.
Available Discounts
- $90.20 | 25+ units
- $85.46 | 100+ units