Arcade Joystick - Short Handle
COM-09182

Arcade Joystick - Short Handle

SKU: COM-09182

Recreate the classic retro cabinet experience with this 4-way arcade joystick that delivers an authentic arcade experience.

$21.50
In stock
SKU
COM-09182
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

Bring the authentic feel of classic cabinet gaming to your next build with this short-handled Arcade Joystick. Designed specifically as a 4-way, "Pacman-style" directional input, this joystick actively prevents accidental diagonal movements, ensuring precise control for retro games. The solid alloy and ABS plastic construction gives the unit a reliable feel that withstands aggressive gameplay and heavy daily use.

The mechanism underneath the handle utilizes four reliable microswitches to detect movement. Each of these switches is paired with a sturdy spring that provides a snappy and consistent return to the center. So, regardless of whether you are repairing a vintage arcade cabinet or designing a custom tabletop console, this rugged joystick delivers the dependable, tactile experience that arcade purists demand.

A custom game pad ready for an retro arcade experience!

Features & Specs

  • Uses four microswitches to detect on/off positions

  • Contact Rating: 5A @ 125V, 3A @ 250V

  • Material: ABS Plastic and Solid Alloy Construction

  • Design: Unique handle design with spring return to center

  • Action: 4-Way Directional Input (Pac-Man type)

Dimensions:

  • Base: 97x65mm
  • Overall Height: 101mm
  • Joystick Height: 60mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Arcade Joystick - Short Handle
Arcade Joystick - Short Handle
$21.50
COM-09182
$21.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing