ArduCam 64MP Autofocus Camera Module
A first for the Raspberry Pi ecosystem: A 64MP camera module that matches the specs of smartphone cameras.
Product Overview
A first for the Raspberry Pi ecosystem: A 64MP camera module that matches the specs of smartphone cameras. The Arducam 64MP Camera Module puts a 64MP sensor with autofocus in the standard Raspberry Pi camera module form factor. Much like the other cameras we carry from Arducam, this sensor easily interfaces to the Raspberry Pi line via the MIPI CSI-2 Ribbon Cable and connectors found on most of the Pi boards.
The ArduCam 64MP Autofocus Camera Module allows you to take still images at the maximum resolution of 9152 x 6944. With autofocus, it makes sure that those images come out clear and clean. It's also capable of great video as well. Check the features tab for full specs.
Features & Specs
- Type 1/1.7" Optical Size (9.25mm diagonal)
- Manual/Auto Focus
- 9152x6944 Sensor Resolution
- Video Mode:
- 1080p 30FPS
- 720p 60FPS
- 640 x 480p 60/90FPS
- Quad Bayer Coding (QBC) Color Filter
- Full Resolution Raspberry Pi Platforms (64MP):
- Raspberry Pi 4B
- Raspberry Pi Compute Module 4
- Superpixel Resolution Raspberry Pi Platforms (16MP)
- Raspberry Pi 2
- Raspberry Pi 3
- Raspberry Pi Compute Module 3
- Raspberry Pi Zero W
- Raspberry Pi Zero 2 W
- Preferred Raspberry Pi OS: Bullseye (32/64bit)
- Support for the Raspberry Pi5 platform
- Preferred: Bookworm
- 8cm ~ INF Focus
- F1.8 F-STOP
- 5.1mm Focal Length
- 84º View Angle
- 25mm x 24mm (full module dimensions)
- Rolling Shutter
- Output Formats:
- JPEG
- YUV
- RGB
- RAW10