Arducam Camera Module V3 with Autofocus
Based on the 16MP Sony IMX519 sensor, this camera module adds high-quality imaging to your Raspberry Pi or Jetson Orin™ Nano.
Product Overview
Based on the 16MP Sony IMX519 sensor, the Arducam Camera Module V3 with Autofocus provides Raspberry Pi users with all the power needed to build future-proof projects. Boasting twice the resolution of the V2 (16MP with the V3), its standout feature is the addition of autofocus, ensuring crisp, clear images in every application. This versatile camera is also compatible with the NVIDIA Jetson Orin™ Nano Super Developer Kit, expanding its utility beyond Raspberry Pi platforms. Offering an excellent balance of cost and performance, the V3 is a great alternative to other Raspberry Pi camera options, delivering high-quality results without compromise.
Note: This version does not include the ABS Enclosure which can be purchased directly from Arducam.
Includes:
- Arducam Camera Module V3 Sensor Board
- FPC Cable
Features & Specs
- Sensor: Sony IMX519
- Optical Size: 1/2.53″
- Sensor Resolution: 4656×3496 pixels
- Still Resolution: 16 Megapixels
- Autofocus
- Video Modes
- 1080p 30 FPS
- 720p 60 FPS
- Linux Driver (V4L2) Available
- Focal Ratio(F-Stop): 1.75
- Focal Length: 4.28 mm