Arducam IMX219 Visible Light Fixed Focus Camera Module for NVIDIA® Jetson AGX Orin/Orin Nano/Orin NX
SEN-28170

Arducam IMX219 Visible Light Fixed Focus Camera Module for NVIDIA® Jetson AGX Orin/Orin Nano/Orin NX

SKU: SEN-28170

A compact and high-resolution imaging solution tailored for NVIDIA Jetson platforms, including the Jetson Nano, Xavier NX, and the Orin series.

$19.95
In stock
SKU
SEN-28170
In stock
Stock/Discounts

Product Overview

The Arducam IMX219 Fixed Focus Camera Module (B0191) is a compact and high-resolution imaging solution tailored for NVIDIA Jetson platforms, including the Jetson Nano, Xavier NX, and the Orin series. Equipped with Sony’s 8MP IMX219 sensor, it delivers crisp still images at 3280×2464 resolution and supports various video modes, such as 1080p at 30fps and 720p at 60fps. The camera features a 3.04mm focal length lens with a 62.2° diagonal field of view and an integral IR-cut filter, ensuring accurate color reproduction under visible light. Its MIPI CSI-2 interface facilitates seamless integration, making it ideal for applications like UAVs, drones, robotics, and intelligent video analytics. 

Please note that this module is designed for NVIDIA Jetson Developer Kits and may not be compatible with third-party carrier boards.

Features & Specs

  • Image Sensor: Sony IMX219, 1/4” CMOS
  • Resolution: 8 Megapixels (3280 × 2464)
  • Lens: M12 Mount, Fixed Focus
  • Focal Length: 3.04mm
  • Field of View (FOV): 62.2° diagonal
  • Focus Type: Fixed focus (pre-adjusted for general use)
  • IR Filter: Integrated IR-cut filter (visible light only)
  • Interface: MIPI CSI-2 (15-pin ribbon cable)
  • Video Output:
    • 1080p @ 30fps
    • 720p @ 60fps
    • 640x480 @ 90fps
  • Direct Compatibility:
    • NVIDIA Jetson Nano
    • Jetson Xavier NX
    • Jetson Orin NX / Orin Nano
    • Raspberry Pi Compute Module (via adapter)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Arducam IMX219 Visible Light Fixed Focus Camera Module for NVIDIA® Jetson AGX Orin/Orin Nano/Orin NX
Arducam IMX219 Visible Light Fixed Focus Camera Module for NVIDIA® Jetson AGX Orin/Orin Nano/Orin NX
$19.95
SEN-28170
$19.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing