Arducam Upgraded Camera Pan Tilt Platform
ROB-18648

Arducam Upgraded Camera Pan Tilt Platform

SKU: ROB-18648

A sturdy pan-tilt mechanism for most of the cameras that are used with microcontrollers.

Special Price Current price: $22.95 Regular Price Original price: $26.95
In stock
SKU
ROB-18648
In stock
Stock/Discounts

Product Overview

If you're looking for a sturdy pan-tilt mechanism for most of the cameras that are used with Arduino and Raspberry Pi but don't want the weight of metal, this is the rig for you. The Upgraded Camera Pan Tilt Platform from Arducam takes the basics of a three piece plastic platform connected through two digital servos (included), and adds an I²C controller board for ease of use with your favorite microcontroller or SBC platform.

The kit includes all parts and mounting hardware. It does not include a camera. Look to the related products for compatible cameras (weight and size, the camera isn't controlled through the controller board).

Features & Specs

  • Digital Servo
  • Torque: 0.6 kg/cm at 3.6V, 0.8 kg/cm at 4.8V
  • Operating Speed: 0.13sec/60° at 3.6V, 0.09sec/60° at 4.8V
  • Operating Voltage: 3.6v~4.8v
  • Operating Current: <350mA
  • Dead Band: 3 usec
  • Dimension: 20mm x 8.75mm x 22mm
  • Customized Control Board
  • PWM resolution: 12-bit
  • Communication interface: I2C
  • Operating voltage: 3V-5V
  • Dimension: 38mm x 28mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Arducam Upgraded Camera Pan Tilt Platform
Arducam Upgraded Camera Pan Tilt Platform
Special Price Current price: $22.95 Regular Price Original price: $26.95
ROB-18648
$22.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing