Product Overview
Arduino Edge Control is a remote monitoring and control solution, optimized for outdoor environments. It collects real-time data from smart sensors and leverages all on the edge. The board is positioned anywhere and is suitable for precision farming, smart agriculture, and other applications requiring intelligent control in remote locations. Power can be either supplied via solar panel or DC input. Remotely control applications through the Arduino Cloud (or third-party services) using a choice of connectivity options suitable to the location. The Arduino Edge Control features built-in Bluetooth and its connectivity is expanded with 2G/3G/CatM1/NB-IoT modems, LoRa®, Sigfox, and WiFi by adding anyone of the MKR boards.