This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Arduino Explore IoT Kit
KIT-18053

Arduino Explore IoT Kit

SKU: KIT-18053

Arduino Explore IoT Kit allows for getting started with the fundamental concepts of the Internet of Things.

Out of stock
SKU
KIT-18053

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Arduino Explore IoT Kit allows for getting started with the fundamental concepts of the Internet of Things. The kit includes all necessary hardware, software, learning content, and support. It's recommended for one or two students. The kit's hardware includes one MKR 1010 board, the Maker IoT carrier with five tactile buttons and squared LCD display, a set of sensors and actuators, cables, and more. All components are packed into a robust reusable toolbox, ideal for storage and years of use.

Includes:

  • Arduino MKR WiFi 1010 board
  • Plastic encasing
  • Micro USB cable
  • Moisture sensor
  • PIR sensor
  • Plug-and-play cables for all the sensors

Features & Specs

  • MKR IoT Carrier designed for this kit, including:
  • Two 24V relays
  • SD card holder
  • Five Tactile buttons
  • Plug and play connectors for different sensors
  • Temperature sensor
  • Humidity sensor
  • Pressure sensor
  • RGBC, Gesture, and Proximity
  • IMU
  • RGB 1.20" display
  • 18650 Li-Ion rechargeable battery holder (battery not included)
  • Five RGB LEDs
  • Arduino Part #: AKX00027

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Arduino Explore IoT Kit
Arduino Explore IoT Kit KIT-18053
$137.95 retail price.

Available Discounts

  • $131.05 | 25+ units
  • $124.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing