Arduino Giga R1 WiFi
WRL-23319

Arduino Giga R1 WiFi

SKU: WRL-23319

Arduino GIGA R1 WiFi. For ambitious makers with bigger ideas.

Special Price Current price: $65.54 Regular Price Original price: $72.82
In stock
SKU
WRL-23319
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Arduino GIGA R1 WiFi is designed for ambitious makers who want to step up their game. It levels the playing field for gamers, artists, sound designers and anyone coming to the tech world with big ideas on a budget – because it packs advanced features into an accessible component, with the same form factor as our popular Mega and Due.

Let’s break down all the powerful features of this board.

Microcontroller (STM32H747XI): This dual core 32-bits microcontroller allows you have two brain talking to each other (a Cortex®-M7 at 480 MHz and a Cortex®-M4 at 240 MHz) you can even run micropython in one and Arduino in the other.

Wireless communication (Murata 1DX): Whether you prefer Wi-Fi® or Bluetooth®, the GIGA R1 WiFi got you covered. You can even quickly connect to the Arduino IoT Cloud and keep track of your project remotely. And if you are concerned about the security of the communication, the ATECC608A keeps everything under control.

Hardware ports and communication: Following the legacy of the Arduino Mega and the Arduino Due, the GIGA R1 WiFi has 4 UARTs (hardware serial ports), 3 I2C ports (1 more than its predecessors), 2 SPI ports (1 more than its predecessors), 1 FDCAN.

GPIOs and extra pins: We wanted to keep the same form factor of the Mega and the Due, so you can easily adapt your custom made shields to the GIGA R1 WiFi (remember this board works at 3.3V though!) and we added extra headers to access extra pins, leaving the total count to 76 GPIO pins, and the best part, you can access them from underneath, so keep your project as it is and just think on how to expand it. Also, we added two new pins: a VRTC so you can connect a battery to keep the RTC running while the board is off and an OFF pin so you can shut down the board.

Connectors: The GIGA R1 WiFi has extra connectors on board which will facilitate the creation of your project without any extra hardware. This board has:

  • USB-A connector suitable for hosting USB sticks, other mass storage devices and HID devices such as keyboard or mouse.
  • 3.5mm input-output jack connected to DAC0, DAC1 and A7.
  • USB-C® to power and program the board, as well as simulate an HID device such as mouse or keyboard.
  • Jtag connector, 2x5 1.27mm.
  • 20 pin Arducam camera connector.

Higher voltage support: In comparison with its predecessors that support up to 12 volts, the GIGA R1 WiFi can handle a range of 6 to 24 volts.

Features & Specs

  • Microcontroller: STM32H747XI dual Cortex®-M7+M4 32bit low power Arm® MCU
  • Radio Module: Murata 1DX dual WiFi 802.11b/g/n 65 Mbps and Bluetooth®
  • Secure Element: ATECC608A-MAHDA-T
  • USB:
  • USB-C: Programming Port / HID
  • USB-A: Host (enable with PA_15)
  • Pins:
  • Digital I/O Pins: 76
  • Analog input pins: 12
  • DAC: 2 (DAC0/DAC1)
  • PWM pins: 12
  • Misc: VRT & OFF pin
  • Communication:
  • UART: Yes, 4x
  • I2C: Yes, 3x
  • SPI: Yes, 2x
  • CAN: Yes (requires an external transceiver)
  • Connectors:
  • Camera: I2C + D54-D67
  • Display: D1N, D0N, D1P, D0P, CKN, CKP + D68-D75
  • Audio Jack: DAC0, DAC1, A7
  • Circuit Operating Voltage: 3.3V
  • Input Voltage (VIN): 6-24V
  • DC Current per I/O Pin: 8mA
  • Clock Speed:
  • Cortex® M7: 480MHz
  • Cortex® M4: 240MHz
  • Memory (STM32H747XI): 2MB Flash, 1MB RAM
  • Width: 53mm
  • Length: 101mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Arduino Giga R1 WiFi
Arduino Giga R1 WiFi
Special Price Current price: $65.54 Regular Price Original price: $72.82
WRL-23319
$65.54 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing