Arduino Micro U.FL Sigfox Antenna (X000016)
WRL-18042
Arduino Micro U.FL Sigfox Antenna (X000016)
SKU: WRL-18042
Out of stock
SKU
WRL-18042
Arduino Micro UFL Sigfox Antenna (X000016) is a GSM (850/900/1800/1900MHz) antenna ideal for use with the MKRFOX1200 Development Board.
Product Overview
Arduino Micro UFL Sigfox Antenna (X000016) is a GSM (850/900/1800/1900MHz) antenna ideal for use with the MKRFOX1200 Development Board. It easily connects to the Development Board via a Micro U.FL connector. This compact (130mm x 16mm x 5mm) antenna is lead free and RoHS compliant.
Hookup Accessories
Features & Specs
- Product Type: Cellular Antennas - GSM, LTE, 2G/3G/4G/5G
- Product: Indoor Antennas
- Protocol - Cellular, NBIoT, LTE: GSM
- Termination Style: U.FL
- Antenna Connector Type: U.FL Female
- Application: GSM
- Technology: GSM
- Brand: Arduino
- Arduino Part #: X000016
Customer Reviews

Arduino Micro U.FL Sigfox Antenna (X000016)
WRL-18042