Arduino MKR Environmental Shield Rev2
DEV-18400
Arduino MKR Environmental Shield Rev2
SKU: DEV-18400
Out of stock
SKU
DEV-18400
Arduino MKR Environmental Shield Rev2 allows an MKR board to acquire environmental data collected by an array of sensors.
Product Overview
Arduino MKR Environmental Shield Rev2 allows an MKR board to acquire environmental data collected by an array of sensors. The sensors are the latest generation and measure for atmospheric pressure, temperature and humidity, and light intensity (in LUX). Build projects and store the data collected locally. The shield has a slot for a microSD card (not provided). A ready-to-use library features examples and methods to read values from the different sensors. This provides an easy and smooth integration path.
- Sensors used
- ST LPS22HB atmospheric pressure
- ST HTS221 temperature and humidity
- VISHAY TEMT6000 Lux of the ambient
- VISHAY VEML6075 UltraViolet wavelengths A/B
Hookup Accessories
Features & Specs
- ICs:
- LPS22HB
- TEMT6000
- Ranges:
- 260 to 1260hPa pressure
- 0.004% rH/LSB rH sensitivity
- ±3.5% rH, 20 to +80% rH humidity accuracy
- UVA, UVB, and UVBI measurement
- 0 to 650 Lux
- Input Voltage 3.3V
- Operating Voltage 3.3V
- Communication I2C/Analog
- Length 61mm
- Width 25mm
- Weight 32 gr.
- Arduino Part #: ASX00029
Customer Reviews

Arduino MKR Environmental Shield Rev2
DEV-18400
Stock and Customer Discounts
$45.95 retail price.
Available Discounts
- $43.65 | 25+ units
- $41.36 | 100+ units