This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Arduino MKR WAN 1310
DEV-16341

Arduino MKR WAN 1310

SKU: DEV-16341
Out of stock
SKU
DEV-16341

Arduino MKR WAN 1310 Evaluation Board provides a practical and cost-effective solution to add LoRa® connectivity to projects that require low power.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Arduino MKR WAN 1310 Evaluation Board provides a practical and cost-effective solution to add LoRa® connectivity to projects that require low power. This open-source evaluation board features an Atmel SAMD21 low power processor, Murata's CMWX1ZZABZ LoRa® module, and the MKR family characteristic crypto chip. The crypto chip adds security by storing credentials and certificates in the embedded secure element. This MKR WAN 1310 evaluation board includes a new battery charger, a 2MB SPI flash, and an improved control of boards power consumption. The low-power architecture improves battery life and allows to use USB port to supply 5V power to the board or run the board with/without batteries.

This evaluation board comes with data logging and other OTA ( Over The Air) functions that permit configuration files transfer from infrastructure to the board. This characteristic also allows creating own scripting commands or storing data locally to send when connectivity is the best. The MKR WAN 1310 evaluation board is ideally used for IoT node and building blocks for low-power wide-area IoT devices.

Hookup Accessories

Features & Specs

  • Microcontroller: SAMD21 Cortex-MO+ 32bit low power ARM MCU
  • Radio Module: CMWX1ZZABZ
  • Board Power Supply (USB/VIN): 5V
  • Secure Element: ATECC508
  • Supported Batteries: Rechargeable Li-Ion, or Li-Po, 1024 mAh minimum capacity
  • Circuit Operating Voltage: 3.3V
  • Digital I/O Pins: 8
  • PWM Pins: 13 (0 .. 8, 10, 12, 18 / A3, 19 / A4)
  • UART: 1
  • SPI: 1
  • I2C: 1
  • Analog Input Pins 7 (ADC 8/10/12 bit)
  • Analog Output Pins 1 (DAC 10 bit)
  • External Interupts: 8 (0, 1, 4, 5, 6, 7, 8, 16 / A1, 17 / A2)
  • DC Current per I/O Pin: 7 mA
  • CPU Flash Memory: 256 KB (internal)
  • QSPI Flash Memory: 2MByte (external)
  • SRAM: 32 KB
  • EEPROM: no
  • Clock Speed: 32.768 kHz (RTC), 48 MHz
  • LED_BUILTIN: 6
  • USB: Full-Speed USB Device and embedded Host
  • Carrier frequency: 433/868/915 MHz
  • Working region: EU/US (confirmed)
  • Length: 67.64mm
  • Width: 25mm
  • Weight: 32gr.
  • Arduino Part #: ABX00029

Customer Reviews

Arduino MKR WAN 1310
Arduino MKR WAN 1310 DEV-16341

Stock and Customer Discounts

$56.95 retail price.

Available Discounts

  • $54.10 | 25+ units
  • $51.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing