Arduino Nano 33 IoT with Headers
The ease of use of a Nano board with the addition of secure IoT and BT connectivity.
Product Overview
The ease of use of a Nano board with the addition of secure IoT and BT connectivity.
This small, robust and powerful board has WiFi and Bluetooth connectivity that combined with its low power architecture makes it a practical and cost effective solution for your connected projects.
Arduino Nanof 33 IoT is fully compatible with the Arduino IoT Cloud and supports full TLS secure transport: the ATECC608A cryptochip stores the cryptographic keys in hardware, offering a very high level of security for this class of products. The integration with the Arduino IoT Cloud offers also a very efficient way of setting up online dashboards with little coding and minimal effort.
In the same iconic size of the Arduino NANO, the Arduino Nano 33 IoT hosts an Arm Cortex-M0+ SAMD21 processor, a WiFi and Bluetooth module based on ESP32, a 6 axis Inertial Measurement Unit (IMU) and a crypto chip which can securely store certificates and pre shared keys.
The board can either be used in a breadboard (when mounting pin headers), or as a SMT module, directly soldering it via the castellated pads. With headers mounted.
Features & Specs
- Arduino Part #: ABX00032