Arduino Nano Every
DEV-15590

Arduino Nano Every

SKU: DEV-15590

The Arduino Nano Every is a small, robust and powerful board with the same classic Nano footprint.

$13.70
In stock
SKU
DEV-15590
In stock
Stock/Discounts

Product Overview

Turn your ideas into a reality quickly with the new Arduino Nano Every

This small, robust and powerful board has the same classic Nano footprint loved worldwide. It can be programmed with the easy to use Arduino IDE available offline and online. Get started in minutes with thousands of sketches available in open-source or write your own: it is the perfect choice for your everyday projects. The size of Arduino Nano Every makes it ideal for wearable projects; in experiments, in prototypes or in a full cosplay setup! Sensors and motors can be connected without too much fuss which means it’s great for robotics, drones and 3D printing, too.

Based on the ATMega4809 AVR processor, the Arduino Nano Every is flexible to the requirements of your design. It can be used in a breadboard when mounting pin headers, or as a SMT directly soldered on a PCB thanks to its castellated pads. An SAMD11 ARM Cortex M0+ processor acts as a high performance USB to serial converter that can be re-programmed by skilled users to expand further the applications of this board.

Features & Specs

  • Microcontroller: ATMega 4809
  • Clock Speed: 20MHz
  • CPU Flash Memory: 48KB
  • SRAM: 6KB
  • EEPROM: 256byte
  • PWM Pins: 5 (D3, D5, D6, D9, D10)
  • Operating Voltage: 5V
  • Input Voltage (limit) 21V
  • DC Current per I/O Pin: 20mA
  • DC Current for 3.3V Pin: 50mA
  • Analog Input Pins: 8 (ADC 10 bit)
  • Analog Output Pins: Only through PWM (no DAC)
  • 14 digital pins
  • External Interrupts: All digital pins
  • Interfaces: 1 UART, 1 SPI, 1 I2C
  • LED_BUILTIN: 13
  • USB
  • Dimensions: 45x25mm
  • Official Library Available
  • Arduino Part #: ABX00028

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Arduino Nano Every
Arduino Nano Every
$13.70
DEV-15590
$13.7 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing