Arduino Opta RS485
DEV-21279

Arduino Opta RS485

SKU: DEV-21279
$160.80
In stock
Only 2 left
SKU
DEV-21279
In stock
Stock/Discounts

Arduino Opta is a secure, easy-to-use micro PLC (Programmable Logic Controller) with Industrial IoT capabilities.

Helpful Documentation

Product Overview

Arduino Opta is a secure, easy-to-use micro PLC with Industrial IoT capabilities. Designed in partnership with Finder – leading industrial and building automation device manufacturer – Opta allows professionals to scale up automation projects while leveraging the Arduino ecosystem. Supporting both Arduino sketch and standard PLC languages, including LD (Ladder Logic Diagram) and FBD (Function Block Diagram), it was designed with PLC engineers in mind.

Its powerful STM32H747XI dual-core Cortex®-M7 +M4 MCU allows users to perform real-time control, monitoring and implement predictive maintenance applications.

Secure and durable by design, it supports OTA firmware updates and ensures data security from the hardware to the Cloud thanks to the onboard secure element and X.509 Standard compliance.

All while maintaining Arduino Pro’s signature easy deployment in production thanks to a vast range of readily available software libraries and Arduino sketches.

Last but not least, various connectivity options make keeping everything under control effortless via real-time dashboards combined with the intuitive Arduino Cloud (or third-party services).

Opta RS485 features Ethernet onboard and USB-C programming ports and RS485 half duplex connectivity interface.

Features & Specs

  • Input: 8x configurable digital / analog (0-10V) input
  • Processor: STM32H747XI Dual ARM® Cortex®:
  • Cortex -M7 core up to 480 MHz
  • Cortex -M4 core up to 240 MHz
  • Connectivity: Support 10/100 Ethernet (TCP/IP or Modbus TCP), USB-C, RS485 half duplex
  • Memory: 1MB RAM (programming), 2MB internal + 16MB Flash QSPI
  • RTC: Typical 10 days power retention at 25°C, NTP sync available through ethernet
  • IP Protection: IP20
  • Output: 4x relays (250 V AC - 10A)
  • Programming Languages:
  • Arduino programming language via IDE
  • IEC-61131-3
  • Ladder Diagram (LD)
  • Function Block Diagram (FBD)
  • Sequential Function Chart (SFC)
  • Structured Text (ST)
  • Instruction List (IL)
  • Security: ATECC608B Secure Element
  • Supply Voltage: 12-24 V DC
  • Operating Temperature: -20°C to +50°C (-4°F to 122°F)
  • Dimensions:
  • Width: 69mm
  • Length: 80mm
  • Height: 90mm
  • Weight: 210g (7.4oz.)
  • Certifications: cULus listed, ENEC, CE

Customer Reviews

Arduino Opta RS485
Arduino Opta RS485
$160.80
DEV-21279

Stock and Customer Discounts

$160.8 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing