Arduino Portenta C33
DEV-22692

Arduino Portenta C33

SKU: DEV-22692

The Portenta C33 is a powerful System-on-Module based on the Renesas RA6M5 microcontroller group, which utilizes the high-performance Arm® Cortex®-M33 core

Special Price Current price: $48.00 Regular Price Original price: $64.00
In stock
SKU
DEV-22692
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Ideal to develop cost-effective, real-time applications, Portenta C33 features the Arm® Cortex®-M33 microcontroller by global leader Renesas and supports MicroPython and other high-level programming languages. Thanks to its onboard Wi-Fi® and Bluetooth® Low Energy connectivity, the module stands out as an ideal solution for IoT gateways, remote control systems, fleet management and process tracking.

While its secure element guarantees industrial-grade security at the hardware level, the Portenta C33 is also able to perform over-the-air firmware updates with Arduino IoT Cloud or other third-party services.

Quickly deploying AI-powered projects becomes quick and easy with Portenta C33, by leveraging a vast array of ready-to-use software libraries and Arduino sketches available, as well as widgets that display data in real time on Arduino IoT Cloud-based dashboards. What’s more, the module’s form factor is compatible with the Portenta and MKR ranges and features castellated pins – ready for automatic assembly lines and more efficient connections to other components.

Features & Specs

  • Microcontroller: Renesas R7FA6M5BH2CBG Arm® Cortex®-M33:
  • 1x Arm® Cortex®-M33 core up to 200 MHz
  • 512 kB onboard SRAM
  • 2 MB onboard Flash
  • Arm TrustZone®
  • Secure Crypto Engine 9
  • External Memories: 16 MB QSPI Flash
  • USB-C: USB-C High Speed
  • Connectivity:
  • 100Mb Ethernet interface (PHY)
  • WiFi
  • Bluetooth® Low Energy
  • Interfaces:
  • CAN
  • SDCard
  • ADC
  • GPIO
  • SPI
  • I2S
  • I2C
  • JTAG/SWD
  • Security: NXP® SE050C2 Secure Element
  • Operating Temperatures: -40 °C to +85 °C (-40 °F to 185 °F)
  • Dimensions: 66.04mm x 25.40mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Arduino Portenta C33
Arduino Portenta C33
Special Price Current price: $48.00 Regular Price Original price: $64.00
DEV-22692
$48 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing