This product has been retired from our catalog and is no longer for sale.

Arduino Pro 328 - 5V/16MHz
DEV-10915

Arduino Pro 328 - 5V/16MHz

SKU: DEV-10915

It's blue! It's skinny! It's the Arduino Pro! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running the 16MHz bootloader in a super-sleek form factor that will fit easily into your next small project.

Out of stock
SKU
DEV-10915

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

It's blue! It's skinny! It's the Arduino Pro! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running the 16MHz bootloader in a super-sleek form factor that will fit easily into your next small project.

Arduino Pro does not come with connectors populated so that you can solder in any connector or wire with any orientation you need. We recommend first time Arduino users start with the Uno R3. It's a great board that will get you up and running quickly. The Arduino Pro series is meant for users that understand the limitations of this lack of connectors and USB off board.

To keep things affordable and low profile, we've chosen to make the DC power jack footprint available, but not to populate it. We recommend running the board with a LiPo battery for better portability. Also, to keep the cost low, we made changes like using all SMD components and switching to a two layer PCB.

This board connects directly to the FTDI Basic Breakout board and supports auto-reset. The Arduino Pro also works with the FTDI cable but the FTDI cable does not bring out the DTR pin so the auto-reset feature will not work. In this latest version of the Arduino Pro we've also moved the FTDI headers back* just a skoach* so that the pins don't hang over the edge of the board. We've also populated it with a sturdier power selection switch.

Features & Specs

  • ATmega328 running at 16MHz external resonator
  • USB connection off board
  • 5V regulator
  • Max 150mA output
  • Over current protected
  • Reverse polarity protected
  • DC input 5V up to 12V
  • Resettable fuse prevents damage to board in case of short
  • Power select switch acts as on/off switch
  • 2.1x2.05" (53.34x52.08mm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Arduino Pro 328 - 5V/16MHz
Arduino Pro 328 - 5V/16MHz DEV-10915
$18.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing