This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Arduino Tiny Machine Learning Kit
KIT-18301

Arduino Tiny Machine Learning Kit

SKU: KIT-18301

Arduino Tiny Machine Learning Kit can be used to build a small intelligent device that reacts to sounds, recognizes gestures, or even recognizes faces.

Out of stock
SKU
KIT-18301

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Tiny Machine Learning Kit, combined with the exciting TinyML Applications and Deploying TinyML on Microcontrollers courses that are part of the Tiny Machine Learning (TinyML) specialization from EdX will equip you with all the tools you need to bring your ML visions to life!

The kit consists of a powerful board equipped with a microcontroller and a wide variety of sensors (Arduino Nano 33 BLE Sense). The board can sense movement, acceleration, rotation, temperature, barometric pressure, sounds, gestures, proximity, color, and light intensity. The kit also includes a camera module (OV7675) and custom Arduino shield to make it easy to attach your components and create your very own unique TinyML project. You will be able to explore practical ML use cases using classical algorithms as well as deep neural networks powered by TensorFlow Lite Micro. The possibilities are limited only by your imagination!

Includes:

Features & Specs

  • Arduino Part #: AKX00028

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Arduino Tiny Machine Learning Kit
Arduino Tiny Machine Learning Kit KIT-18301
$66.95 retail price.

Available Discounts

  • $63.60 | 25+ units
  • $60.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing