This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Arduino Uno Mini Limited Edition
DEV-19145

Arduino Uno Mini Limited Edition

SKU: DEV-19145

In celebration of the most popular Arduino board, the Uno, Arduino has made and Arduino Uno Mini!

Out of stock
SKU
DEV-19145

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

In celebration of the most popular Arduino board, the Uno, Arduino has made an Arduino Uno Mini! Featuring similar specs to the full-sized Uno and based on the ATMega328 microcontroller, this board is just as capable and is a neat memento for those of us who love the board or brand.

In addition to the classic microcontroller, the board features 14 digital pins and six analog, just like the full sized Uno. It uses 5V logic and has six PWM pins, too! The big difference besides size is the use of a USB Type C Connector instead of the classic USB-B.

Each item is unique and numbered on the PCB, and includes a hand-signed letter from the founders. It is a limited run, so we will not have additional stock after it has sold out!

Note: Due to expected demand and its limited nature, there is a limit of two boards per customer for the Arduino Uno Mini Limited Edition.

Features & Specs

  • Microcontroller: ATmega328P
  • USB connector: USB-C
  • Built-in LED Pin: 13
  • Digital I/O Pins: 14
  • Analog input pins: 6
  • PWM pins: 6
  • UART, I2C, SPI
  • Circuit operating voltage: 5V
  • Input voltage (limit): 6-12V
  • DC Current per I/O Pin: 20 mA
  • DC Current for 3.3V Pin: 50 mA
  • Main Processor: ATmega328P 16 MHz
  • USB-Serial Processor: ATmega16U2 16 MHz
  • Memory ATmega328P: 2KB SRAM, 32KB FLASH, 1KB EEPROM
  • Weight: 8.05 g
  • Width: 26.70 mm
  • Length: 34.20 mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Arduino Uno Mini Limited Edition
Arduino Uno Mini Limited Edition DEV-19145
$45 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing