ARGOS Omnidirectional Antenna - 401MHz
WRL-17523
ARGOS Omnidirectional Antenna - 401MHz
SKU: WRL-17523
$9.95
In stock
SKU
WRL-17523
Product Overview
Designed for transmit and receive at 401MHz, this quarter-wave antenna is the perfect partner for our ARGOS ARTIC R2 satellite communication breakout board. It is made from RG178 coaxial cable and has an effective length of 183mm. It is equipped with an MHF IPEX connector, which is compatible with u.FL. It is lightweight too, weighing in at only 0.4 grams, 0.014 oz.
Hookup Accessories
Features & Specs
- Quarter wave wire antenna (omnidirectional)
- Frequency: 401MHz
- Effective length: 183mm
- Total length: 192mm
- Material: RG-178
- Weight: 0.4 grams, 0.014 oz
- Impedance: 50 Ohms
- Gain: 3dBi
- V.S.W.R.: <= 2.0
- Connector: MHF IPEX (compatible with u.FL)
Documentation
Customer Reviews
ARGOS Omnidirectional Antenna - 401MHz
$9.95
WRL-17523
Stock and Customer Discounts
$9.95 retail price.