Arria 10 SoC @1.4GHz , 1GB RAM for HPS, 256Mbit QSPI Flash, 8GB MicroSD
iWave Systems Arria 10 SoC FPGA Development Platform consists of the Arria10 SoC/FPGA SOM and a high-performance carrier card.
Product Overview
iWave Systems Arria 10 SoC FPGA Development Platform consists of the Arria10 SoC/FPGA SOM and a high-performance carrier card. The Arria10 SoC/FPGA Development Kit allows users to develop rapid prototypes, validating the highspeed interfaces and I/Os. The SOM is equipped with 4GB DDR4 RAM (64bit) from FPGA and 2GB DDR4 SDRAM (32bit) with ECC from HPS (expandable).
The Arria10 SoC/FPGA Development Kit carrier board supports a wide range of highspeed interfaces such as FMC (HPC) Connectors, SATA, SFP+, and PCIe connectors. These allow the validation of Arria10 FPGA high-speed transceivers and other on-board connectors to verify Arria10 SoC (HPS) interfaces.
Features & Specs
- High-Speed Interfaces:
- FMC connector x2
- PCIe x 1 Lane Connector x1
- SATA x 1 Lane Connector x1
- SFP+ connector X1
- SDI Video IN BNC Jack
- SDI Video OUT BNC Jack
- Communication Features:
- HPS Gigabit Ethernet through RJ45 Magjack
- OTG USB 2.0 through Micro AB connector x1
- Audio and Video:
- Display Port X1
- FPGA Standard I/O Interfaces:
- 12pin PMOD Connector x2
- HPS Standard I/O Interfaces:
- HPS IO Header
- Debug Interfaces:
- UART to USB converter with USB MicroAB Connector
- JTAG Connector
- 12V Power input jack power supply
- 140mm X 130mm Form Factor
- REACH & RoHS Compliant
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $1,728.95 | 25+ units
- $1,637.96 | 100+ units