This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Arria 10 SoC with 3 speed (Dual ARM Cortex A9 + 270K LE)
DEV-17022

Arria 10 SoC with 3 speed (Dual ARM Cortex A9 + 270K LE)

SKU: DEV-17022
Out of stock
SKU
DEV-17022

iWave Systems Intel Arria 10 SoC System on Module is based on the Arria 10 SX family device with an F34 package.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

iWave Systems Intel Arria 10 SoC System on Module is based on the Arria 10 SX family device with an F34 package. The SoM is supplied with 32-bit DDR4 memory support for HPS with ECC and 64-bit DDR4 support for FPGA. A complete selection of IOs and high-speed transceiver blocks are available on the SOM board to board connectors.

The Arria 10 SoC System On Modules are designed for equipment applications such as test and measurement, control and intelligence, diagnostic medical imaging, wireless infrastructure, computer-storage, and broadcast-distribution.

The iW-G24M-CU2F-4E001G-S008G-LIG is an SX270 Arria 10 SoC with 3 speed (Dual ARM Cortex A9 + 270K LE), 1GB HPS DDR4, 8GB MicroSD (Linux OS), and industrial grade.

Hookup Accessories

Features & Specs

  • Arria10 SoC/FPGA:
  • Dual Core, Cortex-A9 CPU @ 1.5GHz
  • SX480 (10AS048) FPGA Fabric
  • Memory:
  • 2GB DDR4 with ECC for HPS
  • 4GB DDR4 for FPGA
  • Micro SD for HPS boot
  • 8GB eMMC Flash for HPS boot (Optional)
  • QSPI Flash for FPGA
  • Communication:
  • 10/100/100 Ethernet PHY For HPS
  • USB2.0 transceiver for HPS
  • Power Supply:
  • 5V through SOM B2B connector 2
  • Temperature support:
  • -40°C to +85°C Industrial
  • Dual 240 Pin Board to Board Connector
  • Arria10 SoC HPS IO interfaces
  • Gigabit Ethernet x 1 Port
  • USB 2.0 OTG x 1 Port
  • SD (4bit) x 1 Port (optional)
  • SPI x 1 Port
  • I2C x 1 Port
  • HPS Dedicated UART Console
  • GPIOs-14 Nos
  • Arria10 SoC FPGA IO interfaces
  • 24 high -speed transceivers
  • 48/96 LVDS from BANK 3B & 3C
  • 93 SE from BANK 2A & 3A
  • HPS/FPGA JTAG, FPGA AS headers
  • Linux 4.9.78 OS Support
  • 95mm x 75mm Form Factor

Documentation

Customer Reviews

Arria 10 SoC with 3 speed (Dual ARM Cortex A9 + 270K LE)
Arria 10 SoC with 3 speed (Dual ARM Cortex A9 + 270K LE) DEV-17022

Stock and Customer Discounts

$1260.95 retail price.

Available Discounts

  • $1,197.90 | 25+ units
  • $1,134.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing